Showing results for 
Search instead for 
Do you mean 
Reply

NX 10.0.2 - Maintenance Pack 11 Announcement

Dear Siemens PLM NX Customer,

Maintenance Pack 11 for NX 10.0.2 is now available on the Siemens PLM Download Server.

NX 10.0.2 MP11 is an accumulation of fixes built for installation on top of Windows 64-Bit and Linux 64-Bit images of NX 10.0.2.

To select the release package(s) for your platform(s) click on the following link or enter the URL in your browser address window:

       https://download.industrysoftware.automation.siemens.com/download.php

Note: A valid WebKey account is required.

From the Full Product Download page, Enter “10.0.2.mp11” (including the quotes) in the Search box to see a list of links to the release letter and available release packages.

Alternatively, the release packages can be found in the file navigator by selecting the ‘NX’ button and then navigating through the directory structure by selecting "Product updates > Maintenance-packs > Nx10 >
platform]".

 

Sincerely,

Ben Broad

Siemens PLM Software