Microsoft and their new Surface Hub decided to showcase Catchbook on its very large display. Catchbook is looking wonderful and bold running on Surface's near 4K resolution (3840 x 2160.) I for one would love to test out Catchbook on this huge display which stretches 46.12” x 86.7” x 4.15” or (1,171.5mm x 2,202.9mm x 105.4mm)
See it for yourself here:
You must be a registered user to add a comment. If you've already registered, sign in. Otherwise, register and sign in.