Cancel
Showing results for 
Search instead for 
Did you mean: 

Simcenter Testlab Recorder Data Conversion application

Community Manager Community Manager
Community Manager
dsp_icon.png

The Simcenter Testlab Recorder Data Conversion (formerly LMS Test.Lab Recorder Data Conversion) application enables to write time recordings measured with the Simcenter SCADAS Recorder or Simcenter SCADAS XS to many formats in one step. Just select the time recordings and export to your favorite format.

 

The supported file formats are the same as in the Simcenter Testlab Desktop: ASAM-ODS ATFX, Head, IST RigSys, Lexade, LMS ASCII, MATLAB, MOOG, MTS RPC III, nCode DAC, NI DIAdem DAT and TDM, NMEA and more to come.

 

Download it now!

Simcenter Testlab Recorder Data Conversion 32bit 18

Simcenter Testlab Recorder Data Conversion 64bit 18

LMS Test.Lab Recorder Data Conversion 32bit 17.2 

LMS Test.Lab Recorder Data Conversion 64bit 17.2 

LMS Test.Lab Recorder Data Conversion 32bit 16A3

LMS Test.Lab Recorder Data Conversion 64bit 16A3

LMS Test.Lab Recorder Data Conversion 15A2