Cancel
Showing results for 
Search instead for 
Did you mean: 

Bell Helicopter: Bell V-280 Valor Hydraulic System Optimization for Accelerated Development

Siemens Visionary Siemens Visionary
Siemens Visionary
rencen.jpg

The information below was gathered from the 2018 Simcenter Conference - Americas that took place October 15-17 in Detroit, Michigan.

 

 

Author: Bobby Reynolds, Engineer-Aircraft Systems

 

Incorporating a full triplex redundant hydraulic actuation system the Fly-By-Wire V-280 Valor is Bell Flight’s next-generation tiltrotor designed for the Joint Multi-RoleTechnology Demonstrator (JMR-TD) program.  The hydraulic systems were developed by conducting component and system level analysis in parallel with the broader design process.  This parallel effort ensured that the hydraulic systems would meet not only technical performance requirements but also achieve program goals for cost and schedule.  Hydraulic system performance was evaluated in several areas including Hydraulic Line Sizing, Thermal Performance and the Evaluation of Integrated Subsystems.  The hydraulic system sizing iterations used a combination of steady-state spreadsheet-based analysis and dynamic system-level analysis to achieve the necessary power delivery and thermal performance for the aircraft. The complete hydraulic system architecture maximizes performance while achieving minimum weight, cost and development time.

 

Comments
Siemens Experimenter Siemens Experimenter
Siemens Experimenter

Great presentation from Bell showing the value of system simulation along the V-cycle, accelerating development phase, supporting requirements validation, flight envelope extension... thanks for sharing