Cancel
Showing results for 
Search instead for 
Did you mean: 

ROI by Energy savings in a production?

Siemens Pioneer Siemens Pioneer
Siemens Pioneer

Energy prices become more and more relevant in terms of production cost and companies competitiveness. Therefore Siemens Industry software has developed an app enabling users to simulate, analyze, visualize and optimize energy consumption based on the accuracy discrete event simulation offers especially for complex dynamic production environments with plenty products and variables.

20661_dpi150.jpg

As a result energy savings of up to 60 percent can be gained. The presentation shows a LCD production based a use case that offers high energy saving potential without additional investment, just by enhancing the production control logic.