Cancel
Showing results for 
Search instead for 
Did you mean: 

FLOEFD for NX: An Introduction

Community Manager Community Manager
Community Manager

FLOEFD for NX is an easy-to-use, fast and accurate Computational Fluid Dynamics (CFD) analysis tool that is fully integrated in NX. FLOEFD enables engineers to frontload simulation by moving CFD simulation early into the design process. This allows the design engineers to examine and evaluate design options earlier to obtain optimized product performance and reliability.

 

 

FLOEFD features intelligent automation at its core to make frontloading of CFD a reality:

 

• An intuitive user experience – short learning curve

 

 FLOEFD.JPG

• Use of native Siemens NX CAD data – no translation or fluid body creation

 

• Fast automated mesher – fast and easy SmartCell™ meshing

 

• Unique solver – getting accurate results fast for highly complex geometry

 

• Powerful parametric study and design comparison functionality for easier what-if analysis

 

 

 

Automatic recognition of model change – geometry and simulation data are synchronized FloEFD can be easily inserted into your current NX design flow without any disruption to your existing process and reduce your overall simulation time by as much as 75%.

 

 

Tight CAD-Integrated CFD Simulation

CAD Integrated SImulation.JPG

 

 Parametric Studies & Design Comparison 

Parametric Studies.JPG

 

An Intuitive User Experience  Intuitive User Experience.JPG    

Fast & Robust Automated Meshing Technology   Automated Meshing.JPG 

 See here for a demo on what FloEFD can do:

 

 

Like what you see? Want to give it a try? See here for a FLOEFDfree trial and see what you can accomplish.