Cancel
Showing results for 
Search instead for 
Did you mean: 

NX Case Study - Award-winning vehicle manufacturer cuts cycle time by 80 percent with help of NX

Siemens Legend Siemens Legend
Siemens Legend

Siemens PLM Software NX solution helps Sanyang engineers focus on creating value

SANYANG

 

Challenges:

  • Identify easy-to-operate 3D modeling technology with intuitive interface
  • Improve the accuracy and efficiency of curved surface processing
  • Use 3D CAD software to increase the precision of part dimensions

 Keys To Success:

  • Introduce digital product development program to improve accuracy
  • Improve the efficiency of design simulation and model disassembly
  • Leverage the professional services and technical support of the Siemens PLM Software partner

 Results:

  • Reduced the cycle time from design to engineering by 80 percent
  • Enabled engineers to focus on creating value
  • Improved accuracy of dimensions
  • Increased the speed at which models can be produced
  • Enabled inexperienced designers to be productive faster

 Industry:

 Client's Primary Business:

Sanyang manufactures and sells motorcycles and automobiles. Founded in 1954, it is the only enterprise in Taiwan that manufactures both kinds of vehicles. It also produces all-terrain vehicles, scooters and motorcycle engine components, including pistons, cylinders, crankshaft components, cylinder heads, mission gears and crankcases.

 

View the complete Case Study.

ScreenClip.png

 

Jerry