Cancel
Showing results for 
Search instead for 
Did you mean: 

SIMATIC IT R&D Suite 7.5 is now available

Siemens Visionary Siemens Visionary
Siemens Visionary

We are excited to announce the latest version of the SIMATIC IT R&D Suite has been released!

 

Version 7.5 is now available. SIMATIC IT R&D Suite represents a major technological evolution, providing lightweight client applications to the user, employing web technology and HTML5. R&D Suite V7.5 is primarily focused on laboratory execution capabilities for regulated environments, good manufacturing practice (GMP) compliance and advanced sample planning.

 

New capabilities in R&D Suite 7.5 include:

  • Laboratory execution system (LES)
    • Assures adherence and gives guidance to operators in respecting standard operating procedures (SOP) in the lab
    • LES workflow visualization with workflow steps and color-coded status indicator

RandD75screen.jpg

  • Laboratory information management system (LIMS)
    • Advanced sample planning
    • Subsampling enables creation of a hierarchy of samples
    • Data migration toolkit from SIMATIC IT Unilab v6.4/v6.7

RandD75screen2.jpg

  • Specification management enables specification comparison
  • Full GMP compliance for the entire SIMATIC IT R&D Suite with extended and printable audit trail
  • Improved usability
    • Improvements to application usability and performance for more speed and efficiency
    • Display full material description when adding materials to the bill of materials (BOM) or formula
    • Highlights differences side-by-side when comparing specifications
    • Provides access to specification details directly from the BOM

RandD75screen3.jpg

  • Technology
    • Authentication through user management console (UMC) and security assertion markup language (SAML)
    • Running on Windows Server 2019

See What’s New in SIMATIC IT R&D SUITE V7.5.

 

Want to learn more about SIMATIC IT R&D SUITE? SIMATIC IT R&D Suite streamlines R&D and Manufacturing processes and enables seamless transition of product data and definitions through the entire manufacturing process by integrating R&D labs with the plants. Discover SIMATIC IT R&D SUITE today.