Cancel
Showing results for 
Search instead for 
Did you mean: 

Announcing Two New Femap with NX Nastran Solver Modules

Community Manager Community Manager
Community Manager

To simplify the Femap with NX Nastran product configuration, some of the advanced NX Nastran solver options have been consolidated into a new advanced bundle, and a new extension module is now available.


Femap with NX Nastran Advanced Bundle
The new Femap with NX Nastran Advanced Bundle includes all of the capabilities previously available in the Superelements, DMAP and Aeroelasticity modules, as well as Dynamic Response. This module also includes a new Distributed Memory Parallel (DMP) capability allowing you to harness the power of multiple processors to accelerate the NX Nastran solution.


As well as simplifying the product configuration, this new module offers more value and greater functionality.


Femap with NX Nastran Desktop Extension Module
With the Femap with NX Nastran Desktop Extension module you can upgrade your NX Nastran license to remove the checksum control. This allows you to manually edit the NX Nastran input files and run the analysis independently of Femap.


This new open workflow provides greater flexibility at an affordable price.


To find out more about these new Femap with NX Nastran solver options, check out the Femap with NX Nastran product repackaging flyer, or contact your local channel partner.

 

OpenWorkflow_01_500x-.jpg