Cancel
Showing results for 
Search instead for 
Did you mean: 

What's New in Solid Edge 2020: Data Management

Community Manager Community Manager
Community Manager

From built-in data management to Teamcenter integration, the scalable set of tools included in Solid Edge 2020 have put us in the position to meet the varying needs of diverse companies and manufacturers of all sizes.

 

Data Management in Solid Edge 2020

 

Siemens-Manufacturing-Data-Management.jpg

 

Our revamped solution allows you to search for drawings, parts and assemblies using file names and standard or custom properties for quick and easy access to data. One-step and quick-release workflows with email notifications offer simple processes for design approval.

 

In addition, Solid Edge Requirements Management provides you with systematic and effective tracking and reporting on customer and regulatory design requirements, allowing you to predict change and demand more effectively.

 

Data Management in Solid Edge 2020.PNG

 

Learn how Solid Edge ensures data integrity, irrespective of the size of your organization.

 

Data-driven decision making at scale

 

Our best-in-class integration with Teamcenter in Solid Edge allows users to seamlessly and accurately search for files based on name, ID, description, custom attributes, and even shape. Reusing design data is made more flexible than ever, and can be performed using various tools.

 

A simple way to find a best-suited part in Solid Edge is by running Shape Search. Results are listed with previews in the embedded active workspace pane. If a newer version or revision is available, designers are assisted with notifications on the pathfinder, enabling them to quickly replace and update to the latest working design, reducing rework and errors. Shape Search results can be directly reused in the assembly, improving the overall productivity and efficiency of designers.

 

Adopting a model-based design approach in manufacturing is supported by product manufacturing information. As shown in the video, critical PMI dimensions for manufacturing and assembly purposes are directly transferred from Solid Edge to the Shop Floor Viewer.

 

Supplier collaboration is also made quick and easy. You can directly export required outputs like Step, Parasolid and DXF, and files can later be extracted to a local destination to share with suppliers.

 

Solid Edge Data Management provides powerful capabilities to facilitate better decision making. Functions like Where Used allow designers and engineers to evaluate the widespread impact of a design change. Built-in workflows allow files to be reviewed and released.

 

Our solution ensures the highest caliber data integrity at scale, irrespective of the size of your organization. Learn more about the powerful new capabilities included in Solid Edge 2020.