Cancel
Showing results for 
Search instead for 
Did you mean: 

Solid Edge ST6 System Requirements and Information

Experimenter
Experimenter

Operating System Requirements and Information to run Solid Edge ST6

 

This release of Solid Edge has been certified to run on the following:

 

  • Windows 7 Enterprise, Ultimate, or Professional (32-bit or 64-bit) with Service Pack 1 
  • Windows 8 Pro or Enterprise (32-bit or 64-bit) 
  • Windows 8 (home) and Windows 8 RT are not supported
  • Internet Explorer 10 (IE 8 meets minimum requirements) 

Solid Edge stops certifying new releases against an operating system shortly after Microsoft drops mainstream support for it. Microsoft dropped mainstream support for XP in April 2009.  Microsoft dropped mainstream support for Vista in April 2012.  Solid Edge ST6 does not install on Windows Vista or Windows XP.

 

  • Recommended system configuration
    • 64-bit (x64) processor
    • Windows 7 operating system
    • 8 GB RAM or more
    • True Color (32-bit) or 16 million colors (24-bit)
    • Screen Resolution: 1280 x 1024 or higher, widescreen format
  • Minimum system configuration
    • 32-bit (x86) or 64-bit (x64) processor
    • Any of the above operating systems
    • 1 GB RAM or more
    • 65K colors 
    • Screen Resolution: 1280 x 1024 or higher

For more information, go here

Comments
Gears Esteemed Contributor Gears Esteemed Contributor
Gears Esteemed Contributor

Minimum System Configuration is missing the RAM amount...

Experimenter
Experimenter

Thanks for the catch Ken.  I have edited the RAM amount.

Contributors