Cancel
Showing results for 
Search instead for 
Did you mean: 

Solid Edge ST8 System Requirements and Information

Siemens Experimenter Siemens Experimenter
Siemens Experimenter

Operating system requirements and information

Solid Edge ST8 has been certified to run on the following:

  • Windows 8 or 8.1 Enterprise or Professional (64-bit only)

NOTE: Windows 8 (Home) and Windows 8 RT are not supported

  • Windows 7 Enterprise, Ultimate or Professional (64-bit only) with Service Pack 1
  • Internet Explorer 10 or 11 (IE 8.0 meets minimum requirements)

NOTE: Internet Explorer is not required to be the default browser.

 

Solid Edge stops certifying new releases against an operating system shortly after
Microsoft drops mainstream support for it. Solid Edge does not install on Windows XP or
Windows Vista. Be sure to consult the readme file for the latest information available.


Hardware system requirements
Insight Connect hardware and software requirements follow the recommendations for Solid Edge. Be
sure to consult the Solid Edge Readme.htm for additional information.

 

Recommended system configuration

  • 64-bit (x64) processor
  • Windows 7 operating systems
  • At least 8 GB RAM
  • True Color (32-bit) or 16 million colors (24-bit)
  • Screen Resolution: 1280 x 1024 (or higher, following the manufacturer's recommendations)

 

Minimum system configuration

  • 64-bit (x64) processor
  • Any of the supported operating systems
  • At least 2GB RAM
  • 65K colors
  • Screen Resolution: 1280 x 1024 (or higher, following the manufacturer's recommendations)

 

Contributors