What’s New in Solid Edge ST10 Portfolio

by Siemens Experimenter Siemens Experimenter 2 weeks ago (2,306 Views)

Shaping the future of product development

 

The Solid Edge ST10 portfolio of products from Siemens brings every aspect of your product development to the next level. It gives you the very latest in next generation design technologies, fully integrated flow analysis, the newest tools for 3D printing and more options for creating technical publications. You’ll have perfect control of design data at any scale, along with a brand new way to collaborate securely on the cloud.

 

SE_ST10_2_1200x600_NoWords.jpg

 

Benefits

  • Seamlessly work with mesh models alongside traditional 3D data without time-consuming conversions
  • Minimize mass and material usage using automatic topology optimization
  • Interact naturally through free hand pen sketching; break the mouse barrier 
  • Accelerate work within large assemblies
  • Print 3D designs on local devices or submit them to a global network of 3D printing services
  • Perform fluid flow and heat transfer analyses to optimize product performance and reliability
  • Publish effective technical illustrations and manuals directly from Solid Edge models
  • Built-in Solid Edge data management is even easier to install and even more productive
  • Wider support for part classification, working offline and engineering-to-order processes when working with Teamcenter
  • Collaborate easily with suppliers and customers using cloud-based vaulting, viewing and markup


Features

  • Next-generation modeling tools allow easy addition of features to scanned models
  • Generative design tools enable the modeling of complex, organic shapes
  • Reverse engineering tools reduce rework on imported and scanned models 
  • Cloning speeds duplication of frequently-used components within a product assembly
  • Dedicated 3D printing interface features dynamic preview with associated topological information, with multiple export options to common formats
  • Online professional 3D printing services are available directly from Solid Edge 
  • Solid Edge Flow Simulation delivers embedded CFD to a wide range of users
  • Find the data you need faster – including associated draft files and latest revisions
  • Support for part classification, off-line working and assigning Solid Edge files to existing items in Teamcenter
  • Solid Edge Portal for cloud-based collaboration around multi-CAD data

ST10 4.PNG 

 

Convergent Modeling
Solid Edge® software advances innovation and improves design productivity by seamlessly combining traditional boundary representation (b-rep) solid models with triangular mesh models without time-consuming and error-prone conversions. With the introduction of Siemens’ Convergent Modeling™ technology in Solid Edge ST10, traditional b-rep operations can be performed on digitally scanned 3D data and models created from topology optimization. This integration reduces rework while supporting modern additive manufacturing processes for complex shapes.

 

ST10 1.PNG

 

Generative design
Solid Edge ST10 integrates advanced topology optimization within the Solid Edge 3D modeling toolkit, helping designers to create lighter components, minimize material waste in downstream manufacturing, and also create highly customized designs well-suited for casting or high-resolution 3D printing. Obtain a reduced-mass geometric solution of a specific material optimized within a design space, accounting for permissible loads and constraints. Immediately manufacture the body via additive processes, use it as a core for mold base design, or use the Solid Edge toolkit to further refine the shape for traditional manufacturing.

 

ST10 2.PNG

 

Reverse engineering
Many teams design products utilizing components imported from other CAD systems. With the rapid growth of high-resolution 3D scanners, even legacy parts designed on the drawing board can be digitally represented and modified to suit contemporary designs without complete reconstruction. Solid Edge delivers tools that speed your reverse engineering workflows.

 

  • Mesh cleanup tools help to obtain bodies more conducive to modification and eventually downstream manufacturing. Delete unwanted meshes, and even repair defects such as gaps and holes.
  • Region identification commands analyze triangular mesh regions and categorize them as traditional entities such as planes, cylinders, spheres and b-spline surfaces.
  • Surface extraction techniques assist in converting identified mesh regions into faces that can be manipulated via Solid Edge’s powerful surface design tools.

 

Synchronous modeling

  • Model scaling: Models can be scaled up or down, uniformly or non-uniformly, in preparation for conceptual prototype design and 3D printing, and accounting for shrinkage in mold design.
  • Free hand sketching (Draw command): Mobile design is advanced via the introduction of Microsoft Inking technology for freehand sketching within the Solid Edge Draw command. When working with a Surface device, pen strokes are converted to analytical sketches on the fly, truly making the tablet a “digital napkin.” 

ST10 5.PNG 

 

Assembly

  • Assembly feature and relationship suppression variables: Solid Edge ST10 provides the ability to programmatically assign suppression variables to individual assembly features and relations, speeding modification during assembly edits. From there, the variable table can be used to tie suppression states to logical functions.
  • Assembly clones: Modeling productivity is greatly enhanced by  component cloning, automating the duplication of single parts or subassemblies across an entire top-level assembly. Each clone can be oriented as needed. Relations associated with the component(s) will be duplicated when similar reference geometry exists, or will be repaired if necessary.

ST10 6.PNG 

 

Manufacturing

  • Solid Edge exports to the lightweight 3D Manufacturing Format (3MF), simplifying additive manufacturing of individual parts and flattened assemblies.
  • Desktop 3D printing: Solid Edge provides a dedicated 3D printing interface featuring a dynamic preview with associated topological information, fully integrated with Microsoft’s 3D Builder facility. Set tolerances, scale or reorient the model and validate it for errors before exporting an STL or 3MF result.

ST10 7.PNG

  • 3D printing with cloud services: Now you can upload your model to the embedded 3YOURMIND cloud printing service, which provides options for materials and costing from printing services across the globe.

ST10 8.PNG

  • A new bundle of CAM Express 2.5-axis machining together with Solid Edge is available that significantly reduces the cost of adding both CAD and CAM capabilities.

ST10 10.PNG 

 

Drafting
When exporting Solid Edge drawings to AutoCAD, mechanical symbols reference AutoCAD fonts, eliminating the need for a Solid Edge font file. Reversing drawing view creation and updates is as simple as selecting “Undo”. Background sheet geometry can be located for precise positioning of objects.


Simulation
Solid Edge Flow Simulation is a fully embedded and intuitive computational fluid dynamics (CFD) analysis tool that provides a wide range of users with valuable insight into product behavior from the beginning of the design cycle. The tight integration between native Solid Edge geometry and simulation data makes certain that all changes are synchronized, resulting in optimized product performance and reliability earlier in the product development process.

 

ST10 9.PNG


Technical publications
Solid Edge ST10 enables fast publication of manufacturing and assembly instructions, training manuals, spec sheets and more. Solid Edge llustrations software creates illustration sets directly from Solid Edge geometry and product and manufacturing (PMI) annotations, while Solid Edge Documentation generates customizable, multi-page documents. The interoperability between these tools allows seamless creation of step-by-step process instructions from exploded views and multiple product configurations ‒ even permitting use of multiple 3D models in a single document. Edits to Solid Edge models can automatically propagate to the publications.

 

ST10 11.PNG

 

Built-in data management
Built-in data management capabilities are enhanced with even easier setup and administration, and improvements in the user interface help speed completion of everyday tasks and reduce errors in the design process. Notification of the availability of newer revisions, improved tools to find and replace duplicate files, and automatic copying of drawings during “Save As” operations are just of few of the many enhancements.

 

ST10 12.PNG

 

Teamcenter integration for Solid Edge
More work processes are now supported for Solid Edge customers using Teamcenter® software. Users can work offline and then synchronize the changes they have made to Teamcenter, and a new “Save New to Existing” command allows users to associate new Solid Edge files with existing Teamcenter items. Classification of parts is supported through the embedded Active Workspace interface. Many user interface improvements including the ability to directly open associated draft files, validation of user input before submitting data and docking panes in the “Open File” dialog further improve efficiency and reduce the possibility of errors. New bundles of Solid Edge with Teamcenter provide great value for customers moving towards becoming a digital enterprise.

 

ST10 13.PNG

 

Solid Edge Portal 

The Solid Edge Portal is a new way for manufacturers to securely collaborate around their design projects, both internally and externally. Upload your CAD files to cloud-based project folders, and view these files using any browser. Invite users from other departments or from external organizations including suppliers and customers to collaborate with you.

 

ST10 14.PNG

Comments
by Legend
2 weeks ago

reckon this is the nail in the coffin for SEU17!!!

 

SAD SAD SAD

by PLM World Member Phenom PLM World Member Phenom
2 weeks ago

Matt,

 

Hopefully it's not.  ST9 came out before SEU2016 with the thought that users could work with it ahead of time.  

 

I really hope SEU2017 is going to happen.  I feel the past SEUs over the past few years were a big part of getting the Solid Edge name back out in the market place and re-igniting the excitement for Solid Edge.

 

If SEU2017 is cancelled, I strongly believe it would be a huge mistake.  

 

Kyle

by Legend
2 weeks ago

@kjoiner

 

I want the same as you and hope you are correct...  but the silence from Siemens is Deaff'ning!

 

Doesnt take but 1 sentence to say : "We see the rumors and concern - Rest Assured {insert facts here}..

by PLM World Member Phenom PLM World Member Phenom
2 weeks ago

Matt,

 

I'm with you on that.  We really need some type of answer.

 

Kyle

by Siemens Experimenter Siemens Experimenter
2 weeks ago

 

Hey Matt and Kyle, we’re a small team and have just been focused on launch (which coincided with PLM Connection both this year and last year, as Kyle pointed out). We are definitely not canceling Solid Edge University—in fact, we’re expanding it globally. We’ve posted the official announcement here, with a website that includes dates and registrations to come shortly: https://community.plm.automation.siemens.com/t5/Solid-Edge-Blog/Exciting-News-Solid-Edge-University/...

 

Happy to answer any questions you guys have.

by PLM World Member Phenom PLM World Member Phenom
2 weeks ago

Hi Richard,

 

That's great news!  I look forward to SEU every year since it provides an opportunity to not only to gain in-depth knowledge about features in Solid Edge, but more importantly meet the Solid Edge team and other users.

 

Thank you for reaching out to the group and keep us informed.

 

Kyle

by Valued Contributor
Friday

Wish we could explode text in draft and have a single line font (in draft, sheet metal, and part)......Maybe ST11

Contributors