spring helix analysis

N/A
hi everbody

I want to do a analysis study with spring/helix but i dont get do it because error happen.. the program aks me to simplify the model.

I used 'forces' with low values and fixes inferior face (end of spring face). The force come from above to below.

: helix 35.5mm height x 20 mm diameter x 2 mm body

already thanks