Cancel
Showing results for 
Search instead for 
Did you mean: 

Active Workspace 3.3

Community Manager Community Manager
Community Manager

ActiveWorkspace3.3.pngActive Workspace version 3.3 is available for users of Teamcenter 11.3, with enhancements focused on usability and extensibility.

You can find what you need faster with enhancements to full text searches for content in business objects that are attached to a dataset. When a match is found, the search results display the dataset as well as the business object. On the server side, Teamcenter data model changes no longer force a full re-indexing of your data. Support for the Solr 6.2.1 open-source search platform provides enhanced security features.

A new universal viewer is now more powerful than ever; a single zero-install viewer enables you to view, mark up and edit multiple types of files directly on the overview page, without having to drill into objects and data structures.

Active Workspace 3.3 enhances the declarative user interface (UI), making it easy to tailor and configure Active Workspace without writing custom code. Tailoring and maintaining Active Workspace themes is now easier by leveraging Syntactically Awesome Style Sheets (SASS). Dynamic compound properties are now supported in XRT and column definition. Custom universal widgets enable you to add your own widgets to Active Workspace and weave them into the UI using declarative configuration. The new release also provides extensive documentation on configuration patterns and examples that partners and customers can use to extend Active Workspace. A powerful XRT editor makes it easier to edit XRT files, interactively see which UI elements are affected by the edits and quickly deploy the changes directly to the database without a build.

For administrators, user management enhancements enable more efficient management of organizational information, including defining and modifying users, groups and roles, as well as changing a user’s password on his/her behalf from within Active Workspace.

New features and enhancements:

  • User productivity
    • Full text search enhancements
  • Search indexing and deployability
    • Indexing enhancements
    • Support for Solr 6.2.1
  • User efficiency
    • Universal viewer
    • Multi-select cross-probing for hosting
  • Compelling layout and styling
    • Theme configurability improvements
    • Tab overflow
  • Use case enablement
    • Support large file upload/download
  • Extensibility
    • Custom universal widgets
    • Configuration examples and documentation
    • XRT editor
    • Dynamic compound properties support
    • Organization management