Showing results for 
Search instead for 
Do you mean 

Software Design Management and PLM-ALM Integration in Teamcenter 11.3

by Community Manager Community Manager on ‎06-14-2017 11:12 AM

Software design management and PLM-ALM integration has some exciting new features in Teamcenter 11.3. This release provides expanded support for PLM-ALM (Application Lifecycle Management) interoperability, accountability and traceability. These enhancements include support for the semantic mapping of Requirements Management objects following the Open Services for Lifecycle Collaboration (OSLC) requirements management specification, as well as additional integration capabilities associated with the Organization for the Advancement of Structured Information Standards (OASIS) specifications that help provide a consistent and well-defined integration that simplifies user interaction.

The integration also supports a single sign-on (SSO) process between Teamcenter and Polarion ALM to reduce the need for users to provide their credentials when interacting across the applications. In the area of cross-domain visibility, the relationship browser enables users to view additional (configurable) property lists for selected Polarion items, as well as filter displayed items based on Polarion attributes. This allows users to easily tailor the relationship browser to view the specific information they need to perform impact analysis.

New Features include:

  • Semantic mapping of Requirements Management objects based on the OSLC requirements management specification
  • Single sign-on (SSO) between Teamcenter and Polarion
  • Relationship browser viewing/filtering based on oobject, attributes and relationship type
  • Improved interoperability (3.3/11.3 & 3.4/11.4)
  • Accountability & Traceability (3.3/11.3)