Cancel
Showing results for 
Search instead for 
Did you mean: 

Teamcenter on the Cloud

Robert_Hidajat
Retired

Question

Can I deploy Teamcenter on the cloud?

Answer

Cloud.jpgSiemens PLM Software’s “platform of choice” strategy gives you the flexibility to use your preferred technology platform and provider. Teamcenter on the cloud is delivered through an Infrastructure a Service (IaaS) model for faster deployment and simplified scalability, which results in a lower cost of ownership.

 

Faster Time to Value

With Teamcenter on the cloud, the only thing between you and a PLM environment is configuration and user validation. Using virtual machine image templates, Siemens PLM Software and our partners can rapidly deploy Teamcenter allowing you to start using your Teamcenter environment without delay.

 

Lower Cost of Ownership

Teamcenter on the cloud provides you with the deployment flexibility to scale your infrastructure up and down based on your business needs. You can use the IaaS service to dynamically turn on additional infrastructure resources without heavy upfront investments. Teamcenter runs exactly the same on a cloud deployment as it does in a standard deployment supporting Active Workspace, rich and thin clients as well as Teamcenter Rapid Start, NX, and Tecnomatix Process Simulate on Teamcenter.

 

Moving to an IaaS model gives you cost effective access to enterprise grade IT infrastructure and resources without the need for a capital expenditure. In fact, renting or leasing capacity from a cloud provider falls under an operating expense which is easier to justify and manage. 

 

Greater IT Flexibility

The increased flexibility you gain with Teamcenter on the cloud helps your IT organization shift its focus from time-consuming infrastructure management to more value-added application management. It also opens up many hybrid deployment options such as deploying new test environments quickly without the need to purchase or re-allocate hardware. In fact, you may opt to leverage the cloud for your development, test, and integration environments and moving to an on-premise deployment when you are ready to go live in production. All of this flexibility helps to improve your bottom-line as those transient deployments with their typically associated more permanent funding can be terminated when they are no longer needed.

 

Centralized, Expert Resources

Teamcenter on the cloud allows you to centralize  IT infrastructure management  as well as Teamcenter administration across multiple deployments which will free up your IT resources to focus on higher level value-added services such as supplier and partner on-boarding which can lead to enhanced collaboration and provide faster return on investment.

 

Learn how Teamcenter on the Cloud provides faster deployment options and simplified scalability for a lower cost of ownership.

 

Former Community Manager for Teamcenter, no longer active.
Comments
Siemens Experimenter Siemens Experimenter
Siemens Experimenter

Any customer already deploy in this Cloud model? Please ref some name

Creator
Creator

Hello,

 

Can you share any Detailed documentation on Teamcenter on cloud which will explain how to implement.