Cancel
Showing results for 
Search instead for 
Did you mean: 

System Requirements for Tecnomatix Plant Simulation 13.0

Community Manager Community Manager
Community Manager

System Requirements for Tecnomatix Plant Simulation 13.0
Minimum PC Configuration
 Supported operating systems:
64-Bit Operating Systems
Windows Vista 64-bit
Windows 7 64-bit with SP1
Windows 8 64-bit
Windows 8.1 64-bit
Windows 10 64-bit
 Hardware: We do not support Intel Itanium microprocessors.
 1 GB of free disk space
 2 GB RAM
 Internet Explorer 9
Recommended PC Configuration
 Operating system: Windows 7 64-bit with SP1
 Intel CoreTM i5-4430 processor or comparable product
 Hardware: We do not support Intel Itanium microprocessors.
 2 GB of free disk space
 8 GB RAM
 For working with Plant Simulation 3D: Graphics card with at least 1 GB RAM and OpenGL support. We recommend graphics cards with NVidia GeForce chips, e.g. NVidia GeForce GTX 660 or a comparable product. Graphics cards which have been optimized especially for CAD applications are not required. In most use cases, the speed of the processor is more important for the performance of the 3D viewer than the performance of the graphics card. For 3D Navigation, we support the SpaceNavigatorTM by 3Dconnexion.
 Graphics resolution of 1680 x 1050 pixels or higher
 Internet Explorer 11
Recommended PC Configuration for Large Models
Requirements as listed under Recommended PC Configuration with the following changes:
 Intel CoreTM i7-4770 processor or comparable product
 16 GB RAM
 Graphics resolution of 1920 x 1080 pixels or comparable resolution

Comments
Enthusiast
Enthusiast

Hi Stephanie,

 

Would like to know the system requirment for the Tecnomatix Plant Simulation 11 

Any website link for the requirement details mentioned on Siemens site.

 

Since we recently upgraded the OS from Win7 to Win10 and the Tecnomatix Plant Simulation 11 not working

 

would you please provide the information on this

Community Manager Community Manager
Community Manager

System Requirements for Tecnomatix Plant Simulation 11
April 2011
Minimum PC Configuration
 Supported operating systems:
32-Bit Operating Systems
64-Bit Operating Systems
Windows XP with SP 2
Windows XP 64-bit with SP 2
Windows Vista
Windows Vista 64-bit
Windows 7
Windows 7 64-bit
Windows 8
Windows 8 64-bit
 Hardware: We do not support Intel Itanium microprocessors.
 Microsoft Internet Explorer 6 or higher
 INTEL Pentium III processor or comparable product
 600 MB of free disk space
 1 GB RAM
Recommended PC Configuration
 Recommended operating system:
32-Bit Operating Systems
64-Bit Operating Systems
Windows 7
Windows 7 64-bit
 Hardware: We do not support Intel Itanium microprocessors.
 Microsoft Internet Explorer 6 or higher
 Intel CoreTM i5 processor or comparable product
 600 MB of free disk space
 3 GB RAM
 For working with Plant Simulation 3D: graphics card with at least 1 GB RAM and OpenGL support. We recommend graphics cards with NVidia GeForce chips, e.g. NVidia GeForce GTX 560 or a comparable product. Graphics cards which have been optimized especially for CAD applications are not required. In most use cases, the speed of the processor is more important for the performance of the 3D viewer than the performance of the graphics card. For 3D Navigation, we support the SpaceNavigatorTM by 3Dconnexion.
 Graphics resolution of 1680 x 1050 pixels or higher
 The help contains videos for selected topics. To play these videos, you need the TechSmith codec. You find the latest version of this codec on the TechSmith web pages: http://www.techsmith.com/download/codecs.asp
Recommended PC Configuration for Large Models and Object Libraries
Requirements as listed under above with the following changes:
 Windows 7 64-bit
 Intel Core i5 3330 processor or comparable product
 6 GB RAM
 Graphics resolution of 1920 x 1080 pixels or comparable resolution

Contributors