Cancel
Showing results for 
Search instead for 
Did you mean: 

Simcenter SCADAS Mobile and SCADAS Recorder

Siemens Phenom Siemens Phenom
Siemens Phenom


The Simcenter SCADAS Mobile and SCADAS Recorder (formerly called LMS SCADAS) are part of a family of modular data acquisition devices used for capturing dynamic signals at a rate up to 204.8 kHz sampling rate per data channel.

 

The systems can read a variety of transducers, including strain gauges, accelerometers, microphones, thermocouples, speed encoders, GPS, digital CAN-bus, and more…

  

SCADAS Mobile 02 GIF .gif

 

 The Simcenter SCADAS Mobile and Recorder are modular, and consist of a combination of:

  • Frame: Housing unit which contains all cards, controllers, and power supply. Comes in variety of sizes.
  • Master-Slave Module: Option used to combine or link multiple SCADAS frames together.
  • Power Supply: Contains battery for autonomous operation, also accepts external AC or DC power.
  • Mobile OR Recorder Controller Card:
    • The controller card is referred to as a XSI or Syscon card.  It is included with all SCADAS frames with the exception of slave frames.
    • Mobile: Ethernet interface for linking to control PC with Test.Lab software, two source outputs, two tachometer/encoder inputs.
    • Recorder: Same as Mobile with addition of Compact Flash for un-attended data acquisition, WiFi or Bluetooth for remote control, GPS/IRIG-B, and CAN-bus inputs.
  • Data Acquisition cards: Typically 8 or 24 input channels per card; see variety of card options in table below.

 

SCADAS is an acronym for Signal Conditioning and Data Acquisition System.

 

This Simcenter SCADAS Mobile and SCADAS Recorder article covers:

  1. Features
  2. Frames
  3. Acquisition Cards
  4. Accessories
  5. Applications and Case Studies
  6. Reference Material 

Continue reading to learn more about the SCADAS Mobile and Recorder solutions!

 

 

FeaturesSCADAS_Family.jpg

 

General:

  • Fanless cooling system allows for quiet acoustic measurements.
  • Temperature
    • Operating: -20 degrees Celsius to +55 degrees Celsius, -4 degrees Fahrenheit to +131 degrees Fahrenheit.
    • Storage: -20 degrees Celsius to +70 degrees Celsius, -4 degrees Fahrenheit to +158 degrees Fahrenheit.
  • Military-standard (MIL-STD)-810F qualified for shock and vibration:
    • 20-2000 Hz random vibration at 7.7 G rms.
    • 60 G peak sawtooth shock pulse, 11 milliseconds, 3 shocks per direction.
  • Power automatically switches as needed between:
    • Internal Battery: Depending on number of channels active, up to 2.5 hours of battery-only operation.
    • AC Power – External mains adaptor for wall outlets.
    • DC Power – 10.8 to 42 Volts with inverse voltage protection.
  • Annual hardware calibration fully compliant with ISO9001-2015 standards.

Inputs:

  • Accommodates 8 to 216 channels (multiples of 8 channels) in a single frame, depending on measurement cards used.
  • Up to 204.8 kHz sampling rate per channel and throughput up to 14 MSamples/s with a 150-dB dynamic range, with 24-bit delta-sigma ADC technology.
  • Includes CAN Bus, IRIG-B, dual tachometer and signal generator support, with optional GPS.

Interfaces:

  • High-speed Ethernet host interface.
  • Optional Recorder model can work autonomously as a blind recorder with Compact Flash, tablet-operated recorder, or frontend system for laptop or PC (GPS standard with recorder model only)
  • Master-slave configurations for expandability with fully synchronized data saved to one file

Size and Weight:

  • Ranges from 5.5 lbs (2.5 kg) to 23 lbs (10.5 kg) based on frame size and number of cards

 

 

Frames:

Each SCADAS Mobile or SCADAS Recorder can be configured to customer-specific testing preferences:

  • SCADAS frames include either a SCADAS Mobile or SCADAS Recorder controller card, unless ordered as a slave frame. Any frame size can be ordered either as a Mobile or as a Recorder.
  • Empty slots are allowed. Expansion slots do not need to immediately be filled with a data acquisition card, since they can be installed later. Additions will be automatically recognized with no additional software configuration, etc.
  • Frames can be daisy-chained or linked through master-slave option (models 02-09 only).
  • For Vibration Control applications, the SCADAS can be ordered with a modified source.  The modified source has shutdown capability to avoid unintended test article and shaker system damage.

Pictured below are SCADAS hardware models with distinct inputs and features:

 

SCADAS Mobile 01.jpg  

Simcenter SCADAS Mobile 01

  • Accommodates 8 or 24 channels through 1 card expansion slot
  • 5.5 lbs (2.5 kg), 203 x 58 x 260 mm
  • Nominal 2.5 hour battery
 SCADAS Mobile 02.jpg  

Simcenter SCADAS Recorder 02

  • Modular system for 8, 16, 24, or 48 input channels through 2 card expansion slots
  • 7.7 lbs (3.5 kg), 216 x 76 x 271 mm
  • Master-slave expansion slot available for daisychaining additional frames
  • Nominal 1.5 hour battery
 SCADAS Mobile 05.jpg  

Simcenter SCADAS Mobile 05

  • Accommodates 8-120 channels (multiple of 8 or 24) via 5 expansion slots
  • 13.7 lbs (6.2 kg),  340 x 78 x 295 mm (Laptop-sized frame)
  • Master-slave expansion slot available for daisychaining additional frames
  • Nominal 1 hour battery
 SCADAS Recorder 09.jpg  

Simcenter SCADAS Recorder 09

  • Accommodates 8-216 channels (multiples of 8 or 24) through 9 expansion slots
  • 23 lbs (10.5 kg), 345 x 140 x 300 mm
  • Master-slave expansion slot available for daisychaining additional frames
  • Nominal 1 hour battery

 

 

Cards: SCADAS_Card.png

 

Below is a list of cards available for the SCADAS frames.  Some key points:

  • Cards need to be placed in either an existing SCADAS frame or new SCADAS frame to function.
  • Cards typically consist of either 8 or 24 input channels.
  • Base codes in table below (e.g., VB8).  Cards when ordered will have extensions, for example "E" for Enhanced, or "-II" or "-III" for 2nd or 3rd generation (e.g., VB8-II).
  • Cards often have cable adaptors included.  For example, LEMO to BNC adaptors, etc.  Check with your sales representative to understand which cables are included when purchasing a specific card.
  • Some cards can have options for connector type, for example D-Shell connector instead of individual inputs.

 

 V8.png

V4/V8/VS8

 

4 or 8-channel voltage/ICP input module; suitable for ICP accels and microphones.

 

VS8 module version also supports SPDIF digital audio sources.

 

24-bit ADC with up to 204.8 kHz sampling frequency.

 

Alias free bandwidth of 92 kHz with 150 dB dynamic range.

 VB8-II.png

VB8

 

8-channel universal input module supports signal conditioning for voltage, ICP (suitable for ICP accels and microphones), DC-bridge, AC-bridge, active sensors, and potentiometers.

 

Bridge completion resistors 120 Ω and 350 Ω with internal shunts for calibration.

 

24-bit ADC with up to 204.8 kHz sampling frequency.

 

Alias free bandwidth of 92 kHz with 150 dB dynamic range.

 V24-II.png

V24

 

24-channel voltage/ICP input module; suitable for ICP accels and microphones.

 

Ideal support for data acquisition in X, Y, and Z directions using tri-axial accelerometers.

 

Single-ended input via 9-pole lemo (V24) or 68 pin HD D-SUB connector (V24M).

 

24-bit ADC with up to 51.2 kHz sampling frequency.

 

Alias-free bandwidth of 23 kHz and 150 dB dynamic range.

 RV4.png

RV4

 

4-channel input module for rotational vibration measurement.

 

Conditions, acquires, and processes tachometer signals to produce angular position and rotational speed data.

 

Supports any combination of analog tacho, digital tacho, and incremental encoder.

 

Correction for missing pulses or double pulses.

 

Ultra-high speed 820 MHz counter for 1.2 nsec tacho resolution.  

 T8.png

T8

 

8-channel temperature module with on-board linearization for B, E, J, K, N, R, S and T thermocouples.

 

Onboard linearization in accordance with the ITS-90 standard, offering an accuracy of 0.1degC or better.

 

Galvanic isolation up to 70 V.

 

More on measuring temperature with the T8 card

 

 DAC4.png

DAC4

 

4-channel general output module runs at max signal rate of 204.8 kHz with useful bandwidth of up to 40 kHz

 

For the generation of sine, sweep, random, or user-defined signals.

 

±10 V output voltage.

 

Smooth transition algorithm for transient free amplitude control.

 VC8.png

VC8

 

8-channel input module supports signal conditioning for voltage inputs, charge, and piezoelectric ICP sensors.

 

Maximum input range of +/- 10,000 pC.

 

More about charge accelerometers

 

 VM8.png

VM8

 

8-channel microphone input module supports voltage input, piezoelectric ICP sensors, and polarized or pre-polarized microphones.

 

Supplies 28V power supply and 200V polarization voltage for externally polarized microphones.

 

 DB8.png

DB8

 

8-channel input module supporting voltage, ICP, DC-bridge, AC-bridge, AC-LVDT, active sensors, transmitters, and potentiometers.

 

Bridge completion resistors 120 Ω and 350 Ω with internal shunts for calibration.

 

24-bit ADC with up to 51.2 kHz sampling frequency.

 

Alias free bandwidth of 5 kHz with 150 dB dynamic range.

 

More on measuring strain with Simcenter Testlab.

 

 CIM2.png

CIM2

 

Dual video camera input module connected through LAN interface. Synchronous acquisition of video signals with dynamic data.camera.png

 

Support for 720p HD and VGA resolution. Frame rates up to 30 fps.

 

Rugged connection through LEMO connectors. Camera power using Power-on-Ethernet.

 AO16.png

A016

 

16-channel analog output module provides conditioned and calibrated analog output of any captured input signal.

 

Accurate reproduction up to 5 kHz bandwidth with onboard gain and offset calibration.

 

Normalized signal output level of ±10 V with >97 dB signal to noise ratio.

 

Steady latency better than 10ms.

 

 ESO64.png

ESO64

 

64-channel EtherCAT output module streams in real time to the EtherCAT network.
 CN4.png

CN4

 

Quad CAN-bus interface module for synchronous acquisition of up to 4 independent CAN-buses

 

Uses DB9 shield connectors in parallel with dynamic signals from the input channels.

 

Full galvanic isolation for each bus.

 

 SAT1.png

SAT1

 

Enables acquisition of synchronized time signals through Ethernet interface, outside of the mobile frame.

 

More on the satellite SCADAS measurements.

 

Requires a SCADAS conditioning box (SCS-V12, SCS-B12, etc).

 

 SCS-B12.png

SCS-B12

 

12-channel V/ICP/TEDS sensor satellite supports voltage inputs, piezoelectric ICP sensors or sensors that require an external voltage supply.

 

More on the satellite SCADAS measurements.

 

Requires a SAT1 card to plug into SCADAS frame.

 

 SCS-B12.png

 

SCS-V12

 

12-channel bridge satellite supports full, half, or quarter-bridge strain gauges or piezo-resistive sensors.

 

More on the satellite SCADAS measurements.

 

Requires a SAT1 card to plug into SCADAS frame.

 

 DCH4.png

DCH4

 

4-channel differential charge input module

 

Supports signal conditioning to measure signals from differential and single-ended sensors. 

 

24-bit ADC with up to 51.2 kHz sampling frequency. 138 dB dynamic range.

 

Ultra-low noise charge amplifiers with an input range of 10 pC  to 10,000 pC.

 

Cable and sensor check through charge injection for day-to-day calibration.

 

TCK8.png 

TCK8

 

8-channel IP67-certified temperature device acquires high number of K-type thermocouple signals.

 

In couple with a CN4, up to 4 TCK8 cards can be connected to SCADAS to support up to 32 thermocouple channels.TCK8_and_CN4.png

 VBDS4.png

VBDS4

 

4-channel bridge and dynamic strain module is a piezoelectric ICP sensor and dynamic strain amplifier.

 

Supports full, half, and quarter bridge configurations.

 VC8-ER.png

VC8-ER

 

8-channel input module supports signal conditioning for voltage inputs, charge, and piezoelectric ICP sensors.

 

Maximum input range of +/- 100,000 pC.

 

More about charge accelerometers

 

 WFI2.png

WFI2

 

Wheel force interface module is a dual-channel digital interface used with the KITSLER RoaDyn 2000 wheel force transducer system.

 

Through an unshielded twisted pair (UTP) connection, a synchronous acquisition of all relevant wheel-force signals is supported.

 

Measures three directions of forces and moments, angle and angular speed, temperature and power.

 

Sample rates up to 1280 kHZ.

 

Access up to 10 channels per wheel-forces sensor. Supports 8 wheel-forces sensors.

 

 VCF4.png

VCF4

 

4-channel input module supports signal conditioning for piezoelectric ICP and charge sensors.

 

Each channel offers combination of floating input and analog monitoring output.

 

24-bit analog to digital conversion with up to 204.8 kHz sample frequency and up to 46 kHz bandwidth.

 

Voltage range from ±100mV to ±10V.

 

Charge range from ±100pC to ±316,000pC.

 VC8-QS.png

 

VC8-QS

 

8-channel input module supports signal conditioning and processing for voltage inputs, charge, and piezoelectric ICP sensors.

 

For measuring both static pressure offsets and dynamic fluctuating pressures simultaneously.

 

 VD8.png

VD8

 

8-channel module has differential and single-ended inputs supporting voltage inputs and piezoelectric ICP sensors.

 

Pictured with optional D-Shell connector.

 

VD8MO version additionally offers monitoring output.

 

 

 

Accessories

Standard

  • Power Cables included with SCADAS:
    • AC Wall Outlet (SCM-AC/DC):External mains adaptor for wall outlets for 1/2/3/5/6 slot frame.
    • AC Wall Outlet (SCM-AC/DC II):External mains adaptor for wall outlets for 7/8/9/10 slot frame.
    • DC Auxiliary Plug: For use with mobile power adapter for SCM05 frame or smaller. 

Optional

  • Wireless Android Tablet and Simcenter Testlab Control App software:
    • For wireless remote startup and viewing of data with SCADAS Recorder.
    • Data acquired to Compact Flash on SCADAS Recorder.
  • SCADAS Card Puller (SCM-MODXTR): For proper removal of input cards from SCADAS frames.
  • DAC Shutdown: The DAC shutdown unit is a manual override for users to shutdown a closed loop vibration control test while in progress.  

 

 

Card Puller DC Auxiliary Plug

Card Puller.png
DC Plug.jpg

AC Wall Outlet

DAC Shutdown

 

 AC Wall Outlet.png

 DAC Shutdown.png

 

 

 

Applications and Case Studies

 

Applications

SCADAS hardware requires Testlab software to setup, acquire, and analyze digitized data.  Testlab tokens are a popular option. 

 

Structural Testing:

 

Structural Testing.png

 

Acoustic Testing:

 

Pass-By Noise Test.png

 

Transfer Path Analysis:

  • Includes single reference transfer path analysis (TPA), multi-reference TPA, time-domain TPA, and operational path analysis

Rotating Machinery Testing:

 

Rotating Machinery.png

 

 Durability Testing:

 Durability Test.png

 

 

Vibration Control and Environmental Testing:

  • Includes closed-loop random vibration and sine testing, combined mode testing, sine notching and random response limiting, single axis waveform replication, shock response spectrum limiting, high-channel-count data reduction testing, and qualification and acceptance testing

 

Vibration Control Test.jpg

 

High-Speed Throughput Testing:

  • Includes turbine testing, jet-engine testing, and high-channel-count industrial test benches

 

 

Case Studies

  

 

 

Reference Material

 

Questions? Contact peter.schaldenbrand@siemens.com or Siemens PLM GTAC support.

 

*** Note: All information and specifications in this document are subject to change. *** 

Comments
Experimenter
Experimenter

One of the SCADAS at my work has vbiii, vc8e, and vd8e cards.

 

I did not see these listed in this article, but there are similar names like vb8, vc8, and vd8. Are these the same cards?

Siemens Phenom Siemens Phenom
Siemens Phenom

Hi, those are the same cards!

 

In the article, the main name of the card is used, but there have been different models of each card over time, which is indicated by some extensions on the card name.

 

For example, extensions could include:

  • E - For Enhanced, which had a higher dynamic range than previous generation card
  • Roman Numerals - II, III, etc which indicate new models of the same card

Some more popular name variations:

 

V8:

  • V8-E

 

VD8:

  • VD-E

 

VS8:

  • VS8-E

 

V24:

  • V24-II

 

VB8:

  • VB8-II
  • VB8III-RT

 

VC8:

  • VC8-E
  • VC8-QS - Has suitable time constants for measuring pressure offsets like combustion

 

Hope that helps!

Valued Contributor
Valued Contributor

Mixing high sampling rate cards (V8, VB8, etc) with lower sample rate cards (V-24) in the same SCADAS Mobile frame? The V8/VB8 cards sample data at 204 kHz, the V-24 samples at 51 kHz.

 

 Wondering what sample rates are possible? Concerned that the sampling rates will be restricted to the lower rates?

 

Fear not, higher sample rates are possible.  Here is the breakdown:

  • Lower Rate - If data is acquired on channels from both the V-24 and the V8/VB8/etc than the highest possible sampling rate is 51 kHz.
  • Higher Rate – If data is only acquired on the channels of the higher sampling rate cards, then a sampling rate of 204 kHz is possible. The higher sample rate cards need to be the first cards in the frame.

 

Maximum Sampling Rate Scenario

 

Here are some of the particulars to ensure the maximum sampling rate:

1. First the V8 or VB8 cards should be the first cards in the frame.scadas_high.png2. In the Acquisition Setup worksheet of Signature, click on the “More…” button and set the ADC bandwidth to 102400.

 

acq_setup_max.png

 

 

Now the maximum sampling rate (204800 sampling rate is double the bandwidth) can be used.

 

Minimal Sampling Rate Scenario

 

Here are scenarios which would have the minimum sampling rate:

  • Channels active on both V-24 and V8/VB8 cards
  • Channels active only on V-24 cards

 

scadas_low.png

 

The ADC Bandwidth field is now maxed at 25600 Hz bandwidth (half the sampling rate of 51200 Hz).

 

acq_setup_min.png