Cancel
Showing results for 
Search instead for 
Did you mean: 

Who Me Too'd this topic

Solid Edge crash because the undo operation failed

Experimenter
Experimenter

Solid Edge ST9 crashes allways after:

 

Command usage sequence:
Most recent events: 11 of 32
Ord Time Event Data
00 0xa5a1172c CmdExe cmdId = 10461 cmdEnv = "Application" cmdTip = "New File"
01 0xa5a1174b DocCtor docNum = 0x000000003DE2D1E0 docNam = "Unbenannt"
02 0xa5a11845 DocChg docNumAct = 0x000000003DE2D1E0 docNumDeact = 0x0000000000000000 docNamAct = "Part1" docNamDeact = ""
03 0xa5a118f1 EnvChg envAct = "Part" envDeact = ""
04 0xa5a1194f DocCre docNum = 0x000000003DE2D1E0 docNam = "Part1"
05 0xa5a11a49 EnvChg envAct = "DMPart" envDeact = "Part"
06 0xa5a11fc8 CmdExe cmdId = 45000 cmdEnv = "DMPart" cmdTip = "Auswählen"
07 0xa5a129ca CmdExe cmdId = 10768 cmdEnv = "DMPart" cmdTip = "Zu Sequentiell wechseln"
08 0xa5a129da EnvChg envAct = "Part" envDeact = "DMPart"
09 0xa5a12d55 CmdExe cmdId = 45000 cmdEnv = "Part" cmdTip = "Auswählen"
10 0xa5a16712 CmdExe cmdId = 45002 cmdEnv = "Part" cmdTip = "Extrusion"

 

 


************************************************************************************

x64
Solid Edge crash occurred on 11/27/2016 at 12:53:06. The rollback event cannot allow saving of the active document because the undo operation failed.
Elapsed session time: 0:00:01:53
Cumulative session time: 0:00:01:53
Exception code: 0xc0000005 (Access violation).
Attempted to read at 0xFFFFFFFFFFFFFFFF.

Solid Edge version: 109.00.00.111
OS version: German Microsoft Windows 10 Pro 64-Bit.
Hyperthreading Enabled
Number physical processors: 1
Number cores per processor: 4
Number logical processors: 8

Video adapter information:
Adapter: NVIDIA NVIDIA GeForce GTX 980 Ti 21.21.13.7595
ChipSet: GeForce GTX 980 Ti, Integrated RAMDAC, 6144 MB
BiosInfo: Version 84.0.4b.0.3
GDI Driver: CDD.dll (0.0.0.0)
OpenGL Driver: nvoglv64.dll (21.21.13.7595)
Topology: Homogeneous,DPIAware
Display: 1920x1080@60Hz:{v=95|p=95}dpi:100%:NVIDIASmiley Very HappyVISmiley Tongue

Application information:
AppDisplay(Ac,Sw);Effects(DC,MA,TF,MF)

Sold-To ID: - SE Academic School


Critical
System DLL Version
------------ -------
ntdll.dll 6.2.10586.672
gdi32.dll 6.2.10586.420
ole32.dll 6.2.10586.672
comcat.dll 6.2.10586.0
user32.dll 6.2.10586.306
shell32.dll 6.2.10586.672
oleaut32.dll 6.2.10586.589
comdlg32.dll 6.2.10586.672
comctl32.dll 6.10.10586.672
opengl32.dll 6.2.10586.0
kernel32.dll 6.2.10586.589
mfc42.dll 6.6.8063.0
msvcrt.dll 7.0.10586.0
mfc71.dll
msvcr71.dll
msvcr70.dll

Most recent command: 0xa5a16712 CmdExe cmdId = 45002 cmdEnv = "Part" cmdTip = "Extrusion"

 

Global memory utilization:
Total phys: 31,92 GB Avail phys: 29,36 GB
Total pg file: 47,54 GB Avail pg file: 45,02 GB
Total virt: 131071,99 GB Avail virt: 131038,15 GB
Percent phys used: 8

Process memory utilization:
Reserved: 32,82 GB Committed: 1,01 GB Free: 131038,15 GB Largest Free: 130993,91 GB Free Blocks: 991

Who Me Too'd this topic